Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 103-22412-36 |
| End size 1 | -2 |
| End size 2 | -4 |
| End Type 1 | Female pipe (NPTF) |
| End type 2 | Male pipe (NPTF) |
| Product height in | 0.748 |
| Product height mm | 19.000 |
| Product material | Brass |
| Product serial name | 103 |
| Product width in | 0.748 |
| Product width mm | 19.000 |
| Thread sealant | No |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789311511 |