Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 103-22806-37 |
| End size 1 | -8 |
| End size 2 | -6 |
| End Type 1 | Female pipe (NPTF) |
| End type 2 | Male pipe (NPTF) |
| Hex size 1 IN | 0.874 |
| Hex size 1 MM | 22.200 |
| Item type | Other element |
| Product height in | 0.874 |
| Product height mm | 22.200 |
| Product length in | 0.752 |
| Product length mm | 19.100 |
| Product material | Brass |
| Product serial name | 3220 |
| Product width in | 0.874 |
| Product width mm | 22.200 |
| Thread sealant | Yes |
| Thread size 1 | 3/8-18 NPTF |
| Working pressure bar | 414 |
| Working pressure PSI | 6000.00 |
| Working temp max C | 121 |
| Working temp max F | 250 |
| Working temp min C | -54 |
| Working temp min F | -65 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789311573 |
