Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 103-23726 |
| End size 1 | -6 |
| End size 2 | -6 |
| End Type 1 | Female pipe (NPTF) |
| End type 2 | Male pipe (NPTF) |
| Hex size 1 IN | 1.102 |
| Hex size 1 MM | 28.000 |
| Item type | Nut |
| Product height in | 1.125 |
| Product height mm | 28.570 |
| Product length in | 1.307 |
| Product length mm | 33.200 |
| Product material | Brass |
| Product width in | 1.125 |
| Product width mm | 28.570 |
| Thread sealant | Yes |
| Thread size 1 | 3/8-18 NPTF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789306753 |