Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 103-25038 |
| End size 1 | -8 |
| End size 2 | -8 |
| End Type 1 | Male 45 degree inverted flare |
| Hex size 1 IN | 1.563 |
| Hex size 1 MM | 39.700 |
| Item type | Nut |
| Product height in | 1.456 |
| Product height mm | 36.987 |
| Product length in | 0.625 |
| Product length mm | 15.875 |
| Product material | Brass |
| Product serial name | 103 |
| Product width in | 1.456 |
| Product width mm | 36.987 |
| Thread sealant | No |
| Thread size 1 | 1 3/8-16 UN |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789311726 |