Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 103-25048 |
| End size 1 | -8 |
| End size 2 | -8 |
| End Type 1 | Male 45 degree inverted flare |
| End type 2 | Female pipe (NPTF) |
| Item type | Adapter-union |
| Product height in | 1.297 |
| Product height mm | 32.943 |
| Product length in | 0.937 |
| Product length mm | 23.800 |
| Product material | Brass |
| Product serial name | 103 |
| Product width in | 1.297 |
| Product width mm | 32.943 |
| Thread sealant | Yes |
| Thread size 1 | 1 3/8-16 UN |
| Thread size 2 | 1/2-14 NPTF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789311740 |