Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Tee |
| Brand | Danfoss |
| Catalog Item | 103-60106-37 |
| Drop dimension IN | 0.974 |
| Drop dimension MM | 20.30 |
| End size 1 | -6 |
| End size 2 | -6 |
| End size 3 | -6 |
| End Type 1 | Female pipe (NPTF) |
| End type 2 | Female pipe (NPTF) |
| End type 3 | Male pipe (NPTF) |
| Finish plating | Nickel plating |
| Hex size 1 IN | 0.800 |
| Hex size 1 MM | 20.300 |
| Item type | Adapter-straight |
| Product height in | 1.380 |
| Product height mm | 35.052 |
| Product length in | 1.680 |
| Product length mm | 42.672 |
| Product material | Brass |
| Product serial name | 103 |
| Product width in | 0.810 |
| Product width mm | 20.574 |
| Thread sealant | Yes |
| Thread size 1 | 3/8-18 NPTF |
| Thread size 2 | 3/8-18 NPTF |
| Working temp max C | 121 |
| Working temp max F | 250 |
| Working temp min C | -40 |
| Working temp min F | -40 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 813688025315 |
