Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Tee |
| Brand | Danfoss |
| Catalog Item | 103-60106-37AA |
| Drop dimension IN | 0.974 |
| Drop dimension MM | 23.90 |
| End size 1 | -6 |
| End size 2 | -6 |
| End size 3 | -6 |
| End Type 1 | Female pipe (NPTF) |
| End type 2 | Female pipe (NPTF) |
| End type 3 | Male pipe (NPTF) |
| Item type | Adapter-straight |
| Product height in | 1.380 |
| Product height mm | 35.052 |
| Product length in | 1.680 |
| Product length mm | 42.672 |
| Product material | Brass |
| Product serial name | 103 |
| Product width in | 0.810 |
| Product width mm | 20.574 |
| Thread sealant | Yes |
| Thread size 1 | 3/8-18 NPTF |
| Thread size 2 | 3/8-18 NPTF |