Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Tee |
| Brand | Danfoss |
| Catalog Item | 103-75002-37 |
| Drop dimension IN | 0.550 |
| Drop dimension MM | 14.00 |
| End size 1 | -2 |
| End size 2 | -2 |
| End size 3 | -2 |
| End Type 1 | Female pipe (NPTF) |
| End type 2 | Male pipe (NPTF) |
| End type 3 | Female pipe (NPTF) |
| Finish plating | Nickel plating |
| Hex size 1 IN | 1.250 |
| Hex size 1 MM | 31.800 |
| Item type | Adapter-tee |
| Product height in | 0.831 |
| Product height mm | 21.100 |
| Product length in | 1.220 |
| Product length mm | 31.000 |
| Product material | Brass |
| Product serial name | 3750 |
| Product width in | 0.563 |
| Product width mm | 14.300 |
| Thread sealant | Yes |
| Thread size 1 | 1/8-27 NPTF |
| Thread size 2 | 1/8-27 NPTF |
| Thread size 3 | 1/8-27 NPTF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789320360 |