Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Tee |
| Brand | Danfoss |
| Catalog Item | 103-75104-37 |
| Drop dimension IN | 0.780 |
| Drop dimension MM | 19.80 |
| End size 1 | -4 |
| End size 2 | -4 |
| End size 3 | -4 |
| End Type 1 | Female pipe (NPTF) |
| End type 2 | Male pipe (NPTF) |
| End type 3 | Female pipe (NPTF) |
| Finish plating | Nickel plating |
| Hex size 1 IN | 1.500 |
| Hex size 1 MM | 38.100 |
| Item type | Adapter-tee |
| Product height in | 1.118 |
| Product height mm | 28.400 |
| Product length in | 1.701 |
| Product length mm | 43.200 |
| Product material | Brass |
| Product serial name | 3750 |
| Product width in | 0.680 |
| Product width mm | 17.270 |
| Thread sealant | Yes |
| Thread size 1 | 1/4-18 NPTF |
| Thread size 2 | 1/4-18 NPTF |
| Thread size 3 | 1/4-18 NPTF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 813688025322 |