Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | 105-40013 |
| Drop dimension IN | 1.000 |
| Drop dimension MM | 25.40 |
| End size 1 | -2 |
| End size 2 | -4 |
| End type 1 | Male pipe (NPTF) |
| End type 2 | Male 37 degree |
| Item type | Adapter-elbow |
| Product height in | 1.225 |
| Product height mm | 31.110 |
| Product length in | 1.134 |
| Product length mm | 28.805 |
| Product material | Brass |
| Product serial name | 105 |
| Product width in | 0.450 |
| Product width mm | 11.430 |
| Thread sealant | Yes |
| Thread size 1 | 1/8-27 NPTF |
| Thread size 2 | 7/16-20 UNF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789306951 |