Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | 105-51044 |
| Drop dimension IN | 0.930 |
| Drop dimension MM | 23.60 |
| End size 1 | -4 |
| End size 2 | -6 |
| End type 1 | Female 37 degree swivel |
| End type 2 | Male ORB ISO 6149-2 |
| Finish plating | Dura-Kote |
| Hex size 2 IN | 0.687 |
| Hex size 2 MM | 17.500 |
| Hex size 5 IN | 0.512 |
| Hex size 5 MM | 13.0 |
| Item type | Adapter-elbow |
| Product height in | 1.270 |
| Product height mm | 32.250 |
| Product length in | 1.579 |
| Product length mm | 40.100 |
| Product material | Brass |
| Product serial name | 105 |
| Product width in | 0.687 |
| Product width mm | 17.460 |
| Seal material | Fluorocarbon (FKM) |
| Thread sealant | Yes |
| Thread size 1 | 7/16-20 UNF |
| Thread size 2 | M12x1.5 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789312303 |