Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 106-12004 |
| End size 2 | -4 |
| Hex size 1 IN | 0.500 |
| Hex size 1 MM | 12.700 |
| Item type | Nut |
| Product height in | 0.500 |
| Product height mm | 12.700 |
| Product length in | 0.641 |
| Product length mm | 16.281 |
| Product material | Brass |
| Product serial name | 106 |
| Product width in | 0.500 |
| Product width mm | 12.700 |
| Thread sealant | No |
| Thread size 2 | 1/2-20 UNF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789312341 |