Product specifications
Characteristic | Value |
|---|---|
| Brand | Weatherhead by Danfoss |
| Catalog Item | 1062X4-BG |
| End Type 1 | Male barb |
| End Type 2 | Male barb |
| Hex size 1 IN | 0.125 |
| Hex size 1 MM | 3.200 |
| Item type | Adapter-straight |
| Product length in | 0.810 |
| Product material | Brass |
| Thread sealant | No |
| Tube outside diameter 1 IN | 0.125 |
| Tube outside diameter 1 MM | 3.2 |
| Tube outside diameter 2 IN | 0.125 |
| Tube outside diameter 2 MM | 3.2 |
