Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 1062X4L |
| End size 1 | -4 |
| End size 2 | -4 |
| End Type 1 | Male barb |
| End type 2 | Male barb |
| Hex size 1 IN | 0.125 |
| Hex size 1 MM | 3.200 |
| Item type | Adapter-straight |
| Product height in | 0.250 |
| Product height mm | 6.350 |
| Product length in | 1.250 |
| Product length mm | 31.750 |
| Product material | Brass |
| Product serial name | 1062 |
| Product width in | 0.250 |
| Product width mm | 6.350 |
| Thread sealant | No |
| Tube outside diameter 1 IN | 0.125 |
| Tube outside diameter 1 MM | 3.2 |
| Tube outside diameter 2 IN | 0.125 |
| Tube outside diameter 2 MM | 3.2 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975709412 |
