Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 1062X6-BG |
| End size 1 | -6 |
| End size 2 | -6 |
| End Type 1 | Line/hose/tube |
| End type 2 | Line/hose/tube |
| Item type | Adapter-straight |
| Product height in | 0.310 |
| Product height mm | 7.870 |
| Product length in | 1.190 |
| Product length mm | 30.220 |
| Product material | Brass |
| Product serial name | 1062 |
| Thread sealant | No |
