Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 1062X8 |
| End size 1 | -8 |
| End size 2 | -8 |
| End Type 1 | Male barb |
| End type 2 | Male barb |
| Finish plating | Zinc |
| Hex size 1 IN | 0.312 |
| Hex size 1 MM | 7.900 |
| Item type | Adapter-straight |
| Product height in | 0.500 |
| Product height mm | 12.700 |
| Product length in | 1.450 |
| Product length mm | 36.830 |
| Product material | Brass |
| Product serial name | 1062 |
| Product width in | 0.500 |
| Product width mm | 12.700 |
| Thread sealant | No |
| Tube outside diameter 1 IN | 0.312 |
| Tube outside diameter 1 MM | 7.9 |
| Tube outside diameter 2 IN | 0.312 |
| Tube outside diameter 2 MM | 7.9 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975766972 |
