Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Tee |
| Brand | Danfoss |
| Catalog Item | 1064X6-BG |
| Drop dimension IN | 0.740 |
| Drop dimension MM | 18.80 |
| End size 1 | -6 |
| End size 2 | -6 |
| End size 3 | -6 |
| End Type 1 | Line/hose/tube |
| End type 2 | Line/hose/tube |
| End type 3 | Line/hose/tube |
| Item type | Adapter-tee |
| Product length in | 1.402 |
| Product length mm | 35.600 |
| Product material | Brass |
| Product serial name | 1064 |
| Product width in | 0.350 |
| Product width mm | 8.890 |
| Thread sealant | No |
