Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Tee |
| Brand | Weatherhead by Danfoss |
| Catalog Item | 1064X8-BG |
| Drop dimension IN | 0.870 |
| Drop dimension MM | 22.10 |
| End size 1 | -8 |
| End size 2 | -8 |
| End size 3 | -8 |
| End Type 1 | Male barb |
| End type 2 | Male barb |
| End type 3 | Male barb |
| Item type | Adapter-tee |
| Product height in | 1.099 |
| Product height mm | 27.920 |
| Product length in | 1.748 |
| Product length mm | 44.400 |
| Product material | Brass |
| Product width in | 0.449 |
| Product width mm | 11.400 |
| Thread sealant | No |
