Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Tee |
| Brand | Danfoss |
| Catalog Item | 1064X8X8X4 |
| Drop dimension IN | 0.800 |
| Drop dimension MM | 20.30 |
| End size 1 | -8 |
| End size 2 | -8 |
| End size 3 | -4 |
| End Type 1 | Male barb |
| End type 2 | Male barb |
| End type 3 | Male barb |
| Finish plating | Nickel plating |
| Item type | Adapter-tee |
| Product height in | 0.799 |
| Product height mm | 20.300 |
| Product length in | 1.748 |
| Product length mm | 44.400 |
| Product material | Brass |
| Product serial name | 1064 |
| Product width in | 0.450 |
| Product width mm | 11.430 |
| Thread sealant | No |
| Tube outside diameter 1 IN | 0.290 |
| Tube outside diameter 1 MM | 7.4 |
| Tube outside diameter 2 IN | 0.290 |
| Tube outside diameter 2 MM | 7.4 |
| Tube outside diameter 3 IN | 0.120 |
| Tube outside diameter 3 MM | 3.0 |
| Working temp max C | 121 |
| Working temp max F | 250 |
| Working temp min C | -40 |
| Working temp min F | -40 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975747346 |
