Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | 1065X4-BG |
| Drop dimension IN | 0.720 |
| Drop dimension MM | 18.30 |
| End size 1 | -4 |
| End size 2 | -4 |
| End type 1 | Line/hose/tube |
| End type 2 | Line/hose/tube |
| Hex size 1 IN | 0.240 |
| Hex size 1 MM | 6.100 |
| Item type | Adapter-elbow |
| Product material | Brass |
| Product serial name | 1065 |
| Thread sealant | No |
| Tube outside diameter 1 IN | 0.130 |
| Tube outside diameter 1 MM | 3.3 |
| Tube outside diameter 2 IN | 0.130 |
| Tube outside diameter 2 MM | 3.3 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 810075338683 |
