Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | 1065X6 |
| Drop dimension IN | 0.740 |
| Drop dimension MM | 18.80 |
| End size 1 | -6 |
| End size 2 | -6 |
| End type 1 | Male barb |
| End type 2 | Male barb |
| Hex size 1 IN | 0.340 |
| Hex size 1 MM | 8.600 |
| Item type | Adapter-elbow |
| Product height in | 0.907 |
| Product height mm | 23.050 |
| Product length in | 0.907 |
| Product length mm | 23.050 |
| Product material | Brass |
| Product serial name | 1065 |
| Product width in | 0.335 |
| Product width mm | 8.510 |
| Thread sealant | No |
| Tube outside diameter 1 IN | 0.200 |
| Tube outside diameter 1 MM | 5.1 |
| Tube outside diameter 2 IN | 0.200 |
| Tube outside diameter 2 MM | 5.1 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975735879 |
