Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | 1065X8 |
| Drop dimension IN | 0.940 |
| Drop dimension MM | 23.90 |
| End size 1 | -8 |
| End size 2 | -8 |
| End type 1 | Male barb |
| End type 2 | Male barb |
| Item type | Adapter-elbow |
| Product height in | 1.177 |
| Product height mm | 29.895 |
| Product length in | 1.191 |
| Product length mm | 30.260 |
| Product material | Brass |
| Product serial name | 1065 |
| Product width in | 0.472 |
| Product width mm | 11.990 |
| Thread sealant | No |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975715451 |
