Straight Adapters 1067X (RIGHT)

Adapter Brass Mini Barb Str -4Bulkhead T

1067X4X4

Catalog item:

1067X4X4


Tools

Product specifications

Characteristic
Value
Angle shapeStraight
BrandDanfoss
Catalog Item1067X4X4
End size 1-4
End size 2-4
Hex size 1 IN0.433
Hex size 1 MM11.000
Hex size 2 IN0.433
Hex size 2 MM11.000
Hex size 5 IN0.472
Hex size 5 MM12.0
Item typeAdapter-straight
Product height in0.500
Product height mm12.700
Product length in1.935
Product length mm49.140
Product materialBrass
Product serial name1067
Product width in0.500
Product width mm12.700
Thread sealantNo
Thread size 15/16-24 UNF

General specifications

Characteristic
Value
EAN/UPC725975767948