Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 1068X2.5X2 |
| End size 1 | -2 |
| End size 2 | -2 |
| End type 1 | Male barb |
| End type 2 | Male pipe (NPTF) |
| Finish plating | Nickel plating |
| Hex size 1 IN | 0.438 |
| Hex size 1 MM | 11.100 |
| Hex size 5 IN | 0.433 |
| Hex size 5 MM | 11.0 |
| Item type | Adapter-straight |
| Product height in | 0.433 |
| Product height mm | 11.000 |
| Product length in | 0.975 |
| Product length mm | 24.760 |
| Product material | Brass |
| Product serial name | 1068 |
| Product width in | 0.433 |
| Product width mm | 11.000 |
| Thread sealant | No |
| Thread size 1 | 1/8-27 NPTF |
| Tube outside diameter 1 IN | 0.188 |
| Tube outside diameter 1 MM | 4.8 |
| Tube outside diameter 2 IN | 0.015 |
| Tube outside diameter 2 MM | 0.4 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975734513 |
