Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 1068X6-BG |
| End size 1 | -6 |
| End size 2 | -4 |
| End type 1 | Male pipe (NPTF) |
| Hex size 5 IN | 0.551 |
| Hex size 5 MM | 14.0 |
| Item type | Adapter-straight |
| Product height in | 0.562 |
| Product height mm | 14.270 |
| Product length in | 1.280 |
| Product length mm | 32.500 |
| Product material | Brass |
| Product serial name | 1068 |
| Product width in | 0.562 |
| Product width mm | 14.270 |
| Thread sealant | Yes |
| Thread size 1 | 1/4-18 NPTF |
