Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 1068X8-BG |
| End size 1 | -8 |
| End size 2 | -8 |
| End type 1 | Male barb |
| End type 2 | Male pipe (NPTF) |
| Hex size 5 IN | 0.688 |
| Hex size 5 MM | 17.5 |
| Item type | Adapter-straight |
| Product height in | 0.685 |
| Product height mm | 17.400 |
| Product length in | 1.375 |
| Product length mm | 34.920 |
| Product material | Brass |
| Product serial name | 1068 |
| Product width in | 0.685 |
| Product width mm | 17.400 |
| Thread sealant | No |
| Thread size 1 | 3/8-18 NPTF |
