Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | 1069X4-BG |
| Drop dimension IN | 0.625 |
| Drop dimension MM | 23.90 |
| End size 1 | -4 |
| End size 2 | -4 |
| End type 1 | Line/hose/tube |
| End type 2 | Male pipe (NPTF) |
| Item type | Adapter-elbow |
| Product height in | 0.837 |
| Product height mm | 21.260 |
| Product length in | 0.620 |
| Product length mm | 15.740 |
| Product material | Brass |
| Product serial name | 1069 |
| Product width in | 0.425 |
| Product width mm | 10.800 |
| Thread sealant | Yes |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 810075338690 |