Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | 1069X4Z |
| Drop dimension IN | 0.625 |
| Drop dimension MM | 15.90 |
| End size 1 | -4 |
| End size 2 | -2 |
| End type 1 | Male pipe (NPTF) |
| End type 2 | Male barb |
| Hex size 1 IN | 0.430 |
| Hex size 1 MM | 10.900 |
| Item type | Adapter-elbow |
| Product height in | 0.808 |
| Product height mm | 20.530 |
| Product length in | 0.935 |
| Product length mm | 23.760 |
| Product material | Brass |
| Product serial name | 1069 |
| Product width in | 0.425 |
| Product width mm | 10.800 |
| Thread sealant | Yes |
| Thread size 1 | 1/8-27 NPTF |
| Tube outside diameter 1 IN | 0.250 |
| Tube outside diameter 1 MM | 6.4 |
| Tube outside diameter 2 IN | 0.130 |
| Tube outside diameter 2 MM | 3.3 |
| Working temp max C | 121 |
| Working temp max F | 250 |
| Working temp min C | -54 |
| Working temp min F | -65 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975738481 |
