Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | 1069X6-BG |
| Drop dimension IN | 0.620 |
| Drop dimension MM | 15.70 |
| End size 1 | -4 |
| End size 2 | -6 |
| End type 1 | Male pipe (NPTF) |
| End type 2 | Male barb |
| Item type | Adapter-elbow |
| Product height in | 0.618 |
| Product height mm | 15.700 |
| Product length in | 0.984 |
| Product length mm | 25.000 |
| Product material | Brass |
| Product serial name | 1069 |
| Product width in | 0.580 |
| Product width mm | 14.730 |
| Thread sealant | No |
| Thread size 1 | 1/4-18 NPTF |