Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | 1070X4 |
| Drop dimension IN | 0.565 |
| Drop dimension MM | 14.40 |
| End size 1 | -4 |
| End size 2 | -2 |
| End type 1 | Line/hose/tube |
| End type 2 | Female pipe (NPTF) |
| Item type | Adapter-elbow |
| Product height in | 0.819 |
| Product height mm | 20.810 |
| Product length in | 1.063 |
| Product length mm | 27.010 |
| Product material | Brass |
| Product serial name | 1070 |
| Product width in | 0.540 |
| Product width mm | 13.720 |
| Thread sealant | Yes |
| Thread size 2 | 1/8-27 NPTF |
| Tube outside diameter 1 IN | 0.330 |
| Tube outside diameter 1 MM | 8.4 |
| Tube outside diameter 2 IN | 0.130 |
| Tube outside diameter 2 MM | 3.3 |
| Working temp max C | 121 |
| Working temp max F | 250 |
| Working temp min C | -54 |
| Working temp min F | -65 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975740507 |
