Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | 1070X6 |
| Drop dimension IN | 0.840 |
| Drop dimension MM | 21.30 |
| End size 1 | -4 |
| End size 2 | -6 |
| End type 1 | Female pipe (NPTF) |
| End type 2 | Male barb |
| Item type | Adapter-elbow |
| Product height in | 1.181 |
| Product height mm | 30.000 |
| Product length in | 1.213 |
| Product length mm | 30.800 |
| Product material | Brass |
| Product serial name | 1070 |
| Product width in | 0.687 |
| Product width mm | 17.450 |
| Thread sealant | Yes |
| Thread size 1 | 1/4-18 NPTF |
| Tube outside diameter 1 IN | 0.560 |
| Tube outside diameter 1 MM | 14.2 |
| Tube outside diameter 2 IN | 0.200 |
| Tube outside diameter 2 MM | 5.1 |
| Working temp max C | 121 |
| Working temp max F | 250 |
| Working temp min C | -54 |
| Working temp min F | -65 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975755280 |
