Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | 1070X6X2 |
| Drop dimension IN | 0.480 |
| Drop dimension MM | 12.20 |
| End size 1 | -2 |
| End size 2 | -6 |
| End type 1 | Female pipe (NPTF) |
| End type 2 | Male barb |
| Item type | Adapter-elbow |
| Product height in | 0.480 |
| Product height mm | 12.200 |
| Product length in | 0.902 |
| Product length mm | 22.900 |
| Product material | Brass |
| Product serial name | 1070 |
| Product width in | 0.590 |
| Product width mm | 14.990 |
| Thread sealant | Yes |
| Thread size 1 | 1/8-27 NPTF |
| Tube outside diameter 1 IN | 0.330 |
| Tube outside diameter 1 MM | 8.4 |
| Tube outside diameter 2 IN | 0.200 |
| Tube outside diameter 2 MM | 5.1 |
| Working temp max C | 121 |
| Working temp max F | 250 |
| Working temp min C | -54 |
| Working temp min F | -65 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975756812 |
