Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Tee |
| Brand | Danfoss |
| Catalog Item | 1072X6 |
| Drop dimension IN | 0.715 |
| Drop dimension MM | 18.20 |
| End size 1 | -6 |
| End size 2 | -6 |
| End size 3 | -4 |
| End Type 1 | Male barb |
| End type 2 | Male barb |
| End type 3 | Male pipe (NPTF) |
| Finish plating | Nickel plating |
| Item type | Adapter-tee |
| Product height in | 0.989 |
| Product height mm | 25.130 |
| Product length in | 1.680 |
| Product length mm | 42.670 |
| Product material | Brass |
| Product serial name | 1072 |
| Product width in | 0.580 |
| Product width mm | 14.730 |
| Thread sealant | Yes |
| Thread size 3 | 1/4-18 NPTF |
| Tube outside diameter 1 IN | 0.190 |
| Tube outside diameter 1 MM | 4.8 |
| Tube outside diameter 2 IN | 0.190 |
| Tube outside diameter 2 MM | 4.8 |
| Tube outside diameter 3 IN | 0.310 |
| Tube outside diameter 3 MM | 7.9 |
| Working temp max C | 121 |
| Working temp max F | 250 |
| Working temp min C | -54 |
| Working temp min F | -65 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975773000 |
