Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Tee |
| Brand | Danfoss |
| Catalog Item | 1072X6X2 |
| Drop dimension IN | 0.630 |
| Drop dimension MM | 16.00 |
| End size 1 | -6 |
| End size 2 | -6 |
| End size 3 | -2 |
| End Type 1 | Line/hose/tube |
| End type 2 | Line/hose/tube |
| End type 3 | Male pipe (NPTF) |
| Finish plating | Nickel plating |
| Item type | Adapter-tee |
| Product height in | 0.843 |
| Product height mm | 21.400 |
| Product length in | 1.520 |
| Product length mm | 38.600 |
| Product material | Brass |
| Product width in | 0.425 |
| Product width mm | 10.800 |
| Thread sealant | Yes |
| Thread size 2 | 1/8-27 NPTF |
| Tube outside diameter 1 IN | 0.190 |
| Tube outside diameter 1 MM | 4.8 |
| Tube outside diameter 2 IN | 0.190 |
| Tube outside diameter 2 MM | 4.8 |
| Tube outside diameter 3 IN | 0.180 |
| Tube outside diameter 3 MM | 4.6 |
| Working temp max C | 121 |
| Working temp max F | 250 |
| Working temp min C | -54 |
| Working temp min F | -65 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975772874 |
