Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 1073X4 |
| End size 1 | -4 |
| End size 2 | -4 |
| End Type 1 | Male barb |
| Finish plating | Nickel plating |
| Hex size 1 IN | 0.312 |
| Hex size 1 MM | 7.900 |
| Item type | Adapter-plug |
| Product height in | 0.312 |
| Product height mm | 7.920 |
| Product length in | 0.750 |
| Product length mm | 19.050 |
| Product material | Brass |
| Product serial name | 1073 |
| Product width in | 0.312 |
| Product width mm | 7.920 |
| Thread sealant | No |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975750469 |
