Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 1074 |
| End size 1 | -6 |
| End size 2 | -6 |
| Finish plating | Nickel plating |
| Hex size 1 IN | 0.688 |
| Hex size 1 MM | 17.500 |
| Item type | Adapter-straight |
| Product height in | 0.750 |
| Product height mm | 19.050 |
| Product length in | 0.890 |
| Product length mm | 22.600 |
| Product material | Brass |
| Product serial name | 7933 |
| Product width in | 0.750 |
| Product width mm | 19.050 |
| Thread sealant | No |
| Thread size 1 | 5/16-24 UNF |
| Thread size 2 | 1/2-20 UNF |
| Tube outside diameter 1 IN | 0.220 |
| Tube outside diameter 1 MM | 5.6 |
| Tube outside diameter 2 IN | 0.220 |
| Tube outside diameter 2 MM | 5.6 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975746172 |
