Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 1074X6 |
| End size 1 | -6 |
| End size 2 | -6 |
| End Type 1 | Male barb |
| Hex size 1 IN | 0.472 |
| Hex size 1 MM | 12.000 |
| Hex size 5 IN | 0.472 |
| Hex size 5 MM | 12.0 |
| Item type | Adapter-straight |
| Product height in | 0.500 |
| Product height mm | 12.700 |
| Product length in | 1.740 |
| Product length mm | 44.200 |
| Product material | Brass |
| Product serial name | 1074 |
| Product width in | 0.500 |
| Product width mm | 12.700 |
| Thread sealant | No |
| Thread size 1 | 3/8-24 UNF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975730768 |
