Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Tee |
| Brand | Danfoss |
| Catalog Item | 1075X4 |
| End Type 1 | Male pipe (NPTF) |
| End Type 2 | Female pipe (NPTF) |
| Finish plating | Nickel plating |
| Item type | Adapter-tee |
| Product length in | 2.000 |
| Product material | Brass |
| Thread sealant | No |
| Tube outside diameter 1 IN | 0.126 |
| Tube outside diameter 1 MM | 3.2 |
| Tube outside diameter 2 IN | 0.400 |
| Tube outside diameter 2 MM | 10.2 |
| Tube outside diameter 3 IN | 0.126 |
| Tube outside diameter 3 MM | 3.2 |
| Working temp max C | 121 |
| Working temp max F | 250 |
| Working temp min C | -54 |
| Working temp min F | -65 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975035177 |
