Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Tee |
| Brand | Danfoss |
| Catalog Item | 1077X4 |
| Drop dimension IN | 0.480 |
| Drop dimension MM | 23.90 |
| End size 1 | -4 |
| End size 2 | -4 |
| End size 3 | -2 |
| End Type 1 | Line/hose/tube |
| End type 2 | Line/hose/tube |
| End type 3 | Female pipe (NPTF) |
| Finish plating | Nickel plating |
| Item type | Adapter-tee |
| Product height in | 0.733 |
| Product height mm | 18.620 |
| Product length in | 1.531 |
| Product length mm | 38.900 |
| Product material | Brass |
| Product serial name | 1077 |
| Product width in | 0.505 |
| Product width mm | 12.830 |
| Thread sealant | Yes |
| Thread size 1 | 1/8-27 NPTF |
| Thread size 2 | 1/8-27 NPTF |
| Tube outside diameter 1 IN | 0.126 |
| Tube outside diameter 1 MM | 3.2 |
| Tube outside diameter 2 IN | 0.332 |
| Tube outside diameter 2 MM | 8.4 |
| Tube outside diameter 3 IN | 0.126 |
| Tube outside diameter 3 MM | 3.2 |
| Working temp max C | 121 |
| Working temp max F | 250 |
| Working temp min C | -54 |
| Working temp min F | -65 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975713938 |
