Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 1078X3X4 |
| End size 1 | -3 |
| End size 2 | -4 |
| End Type 1 | Male barb |
| End type 2 | Line/hose/tube |
| Finish plating | Nickel plating |
| Hex size 1 IN | 0.433 |
| Hex size 1 MM | 11.0 |
| Hex size 5 IN | 0.472 |
| Hex size 5 MM | 12.0 |
| Item type | Adapter-straight |
| Product height in | 0.500 |
| Product height mm | 12.700 |
| Product length in | 1.291 |
| Product length mm | 32.790 |
| Product material | Brass |
| Product serial name | 1078 |
| Product width in | 0.500 |
| Product width mm | 12.700 |
| Thread sealant | No |
| Thread size 1 | 7/16-24 UNS |
| Tube outside diameter 1 IN | 0.078 |
| Tube outside diameter 1 MM | 2.0 |
| Tube outside diameter 2 IN | 0.260 |
| Tube outside diameter 2 MM | 6.6 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975706145 |
