Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 1078X4X4 |
| End size 1 | -4 |
| End size 2 | -4 |
| Hex size 2 IN | 0.433 |
| Hex size 2 MM | 11.0 |
| Hex size 5 IN | 0.472 |
| Hex size 5 MM | 12.0 |
| Item type | Adapter-straight |
| Product height in | 0.500 |
| Product height mm | 12.700 |
| Product length in | 1.287 |
| Product length mm | 32.700 |
| Product material | Brass |
| Product serial name | 1078 |
| Product width in | 0.500 |
| Product width mm | 12.700 |
| Thread sealant | No |
| Thread size 1 | 7/16-24 UNS |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975731963 |
