Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 1079X4X4 |
| End size 1 | -4 |
| End size 2 | -4 |
| End Type 1 | Male barb |
| End type 2 | Male braze |
| Finish plating | Nickel plating |
| Item type | Adapter-straight |
| Product height in | 2.281 |
| Product height mm | 57.950 |
| Product length in | 1.000 |
| Product length mm | 25.400 |
| Product material | Brass |
| Product serial name | 1079 |
| Product width in | 0.313 |
| Product width mm | 7.950 |
| Thread sealant | No |
| Tube outside diameter 1 IN | 0.189 |
| Tube outside diameter 1 MM | 4.8 |
| Tube outside diameter 2 IN | 0.254 |
| Tube outside diameter 2 MM | 6.5 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975035221 |
