Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Tee |
| Brand | Danfoss |
| Catalog Item | 108Z |
| Drop dimension IN | 1.520 |
| Drop dimension MM | 38.60 |
| End size 1 | -8 |
| End size 2 | -8 |
| End Type 1 | Male pipe (NPTF) |
| Hex size 1 IN | 0.866 |
| Hex size 1 MM | 22.000 |
| Item type | Adapter-tee |
| Product height in | 2.000 |
| Product height mm | 50.800 |
| Product length mm | 38.600 |
| Product material | Brass |
| Product serial name | 108 |
| Product width in | 0.875 |
| Product width mm | 22.220 |
| Thread sealant | Yes |
| Thread size 1 | 1/2-14 NPTF |
| Working pressure bar | 10 |
| Working pressure PSI | 150.00 |
| Working temp max C | 121 |
| Working temp max F | 250 |
| Working temp min C | -54 |
| Working temp min F | -65 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 757522220385 |
