Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | 110-00362 |
| Drop dimension IN | 0.780 |
| Drop dimension MM | 20.30 |
| End size 1 | -4 |
| End size 2 | -4 |
| Item type | Adapter-elbow |
| Product height in | 0.250 |
| Product height mm | 6.350 |
| Product length in | 1.625 |
| Product length mm | 41.275 |
| Product material | Brass |
| Product serial name | 110 |
| Product width in | 0.900 |
| Product width mm | 22.860 |
| Thread sealant | No |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |