Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 45 Degree |
| Brand | Danfoss |
| Catalog Item | 110-00445 |
| Drop dimension IN | 0.475 |
| Drop dimension MM | 12.10 |
| End size 1 | -2 |
| End size 2 | -2 |
| End Type 1 | Male pipe (NPTF) |
| End type 2 | Line/hose/tube |
| Item type | Adapter-elbow |
| Product height in | 0.700 |
| Product height mm | 17.785 |
| Product length in | 0.990 |
| Product length mm | 25.150 |
| Product material | Brass |
| Product serial name | 110 |
| Product width in | 0.450 |
| Product width mm | 11.430 |
| Thread sealant | Yes |
| Thread size 1 | 1/8-27 NPTF |
| Thread size 2 | 5/16-32 UNEF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789312389 |