Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 110-03050 |
| Construction Style | Reusable |
| End connection hex size IN | 0.880 |
| End connection hex size MM | 22.352 |
| End size 1 | -8 |
| End Type 1 | Male pipe (NPTF) |
| Hex size 5 IN | 0.875 |
| Hex size 5 MM | 22.2 |
| Hose cut off factor IN | 0.750 |
| Hose cut off factor MM | 19.050 |
| Inside diameter IN | 0.6000 |
| Inside diameter MM | 15.2400 |
| Item type | Adapter-straight |
| Product height in | 0.875 |
| Product height mm | 22.225 |
| Product length in | 1.505 |
| Product length mm | 38.227 |
| Product material | Brass |
| Product serial name | 110 |
| Product width in | 0.875 |
| Product width mm | 22.225 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789312600 |