Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 110-03053 |
| End size 2 | -6 |
| End Type 1 | Male inverted flare |
| End type 2 | Line/hose/tube |
| Hex size 5 IN | 0.688 |
| Hex size 5 MM | 17.5 |
| Item type | Adapter-straight |
| Product height in | 0.688 |
| Product height mm | 17.462 |
| Product length in | 1.310 |
| Product length mm | 33.274 |
| Product material | Brass |
| Product serial name | 110 |
| Product width in | 0.688 |
| Product width mm | 17.462 |
| Thread sealant | No |
| Thread size 1 | 9/16-24 UNEF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789307071 |