Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 110-03054 |
| End size 2 | -6 |
| End Type 1 | Male inverted flare |
| End type 2 | Line/hose/tube |
| Finish plating | Bright dip |
| Hex size 5 IN | 1.000 |
| Hex size 5 MM | 25.4 |
| Item type | Adapter-straight |
| Product height in | 1.000 |
| Product height mm | 25.400 |
| Product length in | 1.250 |
| Product length mm | 31.750 |
| Product material | Brass |
| Product serial name | 110 |
| Product width in | 1.000 |
| Product width mm | 25.400 |
| Thread sealant | No |
| Thread size 1 | 7/8-20 UNEF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789312617 |