Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 110-03074 |
| End size 1 | -4 |
| End size 2 | -4 |
| End Type 1 | Male 45 degree inverted flare |
| End type 2 | Line/hose/tube |
| Item type | Adapter-straight |
| Product height in | 0.375 |
| Product height mm | 9.525 |
| Product length in | 1.395 |
| Product length mm | 35.433 |
| Product material | Brass |
| Product serial name | 110 |
| Product width in | 0.375 |
| Product width mm | 9.525 |
| Thread sealant | No |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789312624 |