Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 110-03076 |
| End size 1 | -10 |
| End Type 1 | Air Brake Connector |
| Hex size 1 IN | 0.875 |
| Hex size 1 MM | 22.200 |
| Item type | Adapter-sleeve |
| Product height in | 0.875 |
| Product height mm | 22.225 |
| Product length in | 1.950 |
| Product length mm | 49.530 |
| Product material | Brass |
| Product serial name | 110 |
| Product width in | 0.875 |
| Product width mm | 22.225 |
| Thread sealant | No |
| Thread size 2 | 13/16-18 UNS |